Schneider-Electric
 
GBY120040K picture- sonepar
GBY120040K
angular gearbox straight teeth GBY, Lexium, 120mm, reduction 40:1, 13arc.min, 230N.m
Schneider Electric
Characteristics
Main
Range compatibility Lexium 52
Lexium 32
Lexium 32i
Lexium 62
Lexium 62 ILM
Product or component type Angular planetary gearbox
Gear box type Straight teeth
Device short name GBY
Product compatibility BMI (70 mm, 2 motor stacks)
BMH (70 mm, 2 motor stacks)
BSH (70 mm, 2 motor stacks)
BSH (100 mm, 1 motor stacks)
SH3
MH3
ILM
Gearbox external diameter 120 mm
Reduction ratio 40:1
Complementary
Maximum torsional backlash 13 arc.min
Torsional rigidity 13 N.m/arcmin
Housing colour Black
Housing material Black anodized aluminium
Shaft material C 45
Additional information Lubricated for life
Service life in hours 30000 h at 100 rpm at 30 °C
Mounting position Any position
Efficiency 92 %
Maximum radial force Fr 1500 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
Maximum axial force Fa 2100 N at 100 rpm, during 30000 hour at 30°C
Moment of inertia 2.84 kg.cm²
Continuous output torque 230 N.m at 100 rpm at 30 °C
Maximum output torque 368 N.m at 100 rpm at 30 °C
Net weight 14 kg
Input diameter 24.0 mm
Environment
Noise level 75 dB at 1 m, no-load
IP degree of protection Shaft output: IP54
Ambient temperature for operation -25…90 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.5 cm
Package 1 Width 23.0 cm
Package 1 Length 31.0 cm
Package 1 Weight 12.118 kg
Unit Type of Package 2 S06
Number of Units in Package 2 5
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 73.59 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Contractual warranty
Warranty 18 months