Schneider-Electric
HL100WS2M1 picture- sonepar
HL100WS2M1
LIMIT SWITCH
Main
Range of product L100/300
Series name Severe duty mill
Product or component type Limit switch
Product specific application Mill switch
Device short name L100
L300
Body type Fixed
Head type Rotary head
Sale per indivisible quantity 1
Complementary
Base plate style Style 2
Body material Cast aluminium
Fixing mode By the body
Type of operator Spring return without operating lever
Contact sequence number 1
Function available -
Switch actuation CW
From left
Type of approach Lateral approach
Electrical connection Screw-clamp terminals AWG 22...AWG 12
Cable entry 1 entry for 1/2" - 14 NPT conforming to ANSI B1.20.1
Number of poles 2
CW operation contacts 1 NC + 1 NO
CCW operation contacts 1 NC + 1 NO
Contacts style A
Switch function DPDT-DB
Contact form Form Zb
Contacts material 90/10 AgCdO on copper backing stationary contact
Silver on steel backing moveable contact
Contacts usage -
Contact operation Snap action
Positive opening Without
Minimum torque for tripping 190 ozf.in
Maximum actuation speed 90 ft/min with 45° cam angle, levers only
130 ft/min with 30° cam angle, levers only
Tripping angle 17 °
Maximum displacement angle 80 °
Repeat accuracy +/- 0.03 %
Contact code designation A600, AC (Ue = 600 V) Ie = 5 A conforming to NEMA rating designation
A600, AC (Ue = 480 V) Ie = 6.25 A conforming to NEMA rating designation
A600, AC (Ue = 240 V) Ie = 12.5 A conforming to NEMA rating designation
A600, AC (Ue = 120 V) Ie = 20 A conforming to NEMA rating designation
P600, DC (Ue = 600 V) Ie = 0.2 A conforming to NEMA rating designation
P600, DC (Ue = 250 V) Ie = 1 A conforming to NEMA rating designation
P600, DC (Ue = 120 V) Ie = 5 A conforming to NEMA rating designation
[Ithe] conventional enclosed thermal current 20 A
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to IEC 60947-1
600 V (pollution degree 3) conforming to UL 508
600 V (pollution degree 3) conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 2.5 kV AC for 1 minute conforming to CE
2.2 kV AC for 1 minute conforming to UL
2.64 kV AC for 1 minute conforming to CSA
Short-circuit protection 20 A Bussmann class CC KTK-R-20 non-time delay
Width 57.15 mm
Height 125.73 mm
Depth 86.61 mm
Net weight 0.68 kg
Terminals description ISO n°1 (3-4) right side contact
(1-2) left side contact
Environment
Shock resistance 30 gn for 9 ms conforming to IEC 60068-2-27
Vibration resistance 10 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
NEMA degree of protection NEMA 1 conforming to Nema type 250
NEMA 2 conforming to Nema type 250
NEMA 4 conforming to Nema type 250
NEMA 12 conforming to Nema type 250
NEMA 13 conforming to Nema type 250
IP degree of protection IP67 conforming to IEC 60529
Electrical shock protection class Class 0 conforming to IEC 61140
Ambient air temperature for operation -18…177 °C
Ambient air temperature for storage -18…177 °C
Protective treatment Corrosion resistant gray paint
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 680.389 g
Package 1 Height 5.842 cm
Package 1 width 7.112 cm
Package 1 Length 12.954 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months