Schneider-Electric
 
HMIDM7421 picture- sonepar
HMIDM7421
Display PC 4:3 15" single touch for HMIBM
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Flat screen
Terminal type Touchscreen display
Device mounting Flush
Product compatibility Modular Box PC
Complementary
View angle horizontal x vertical 140 x 115°
Contrast ratio 500:1
Pixel resolution 2048 x 2048
Touchscreen resolution 2048 x 2048
Display resolution 1024 x 768 pixels XGA
Display size 15 inch
Aspect ratio 4:3
Display type LED
Colour TFT LCD
Display colour 16777216 colors
Luminance 300 cd/m²
Backlight lifespan 50000 hours at 25 °C
Touch panel Single touch analogue resistive
Integrated connection type USB 2.0 type A
Function available Operate with water on screen
[Us] rated supply voltage 24 V DC power supply
100...240 V AC power supply
Supply voltage limits 18…36 V
Inrush current 8.9 A
Power consumption in W 53.04 W (Box PC HMIBMP)
48.04 W (Box PC HMIBMU)
Local signalling Status LED
Depth 28 mm enclosure:
7 mm
Height 290 mm
Width 390.7 mm
Net weight 4.2 kg
Environment
Standards Class I division 2 CSA C22.2 No 213
CSA C22.2 No 142
UL 6110-2-201
Class I division 2 ANSI/ISA 12-12-01
Product certifications EAC
ATEX
C-Tick
IEC-Ex
Marine GL Bridge
CE
IP degree of protection IP66
NEMA degree of protection NEMA 4X
Pollution degree 2
Ambient air temperature for storage -30…70 °C
Relative humidity 10…95 % non-condensing
Ambient air temperature for operation 0…55 °C
Operating altitude 2000 m
Vibration resistance 1 gn (f = 5…500 Hz) HDD
2 gn (f = 5…500 Hz) SSD
2 gn (f = 5…500 Hz) Cfast card
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.1 cm
Package 1 Width 61.8 cm
Package 1 Length 74.0 cm
Package 1 Weight 7.25 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins