Schneider-Electric
 
HMIGXU3512 picture- sonepar
HMIGXU3512
7 inch wide screen, Universal model, 2 serial ports,1 Ethernet port, embeddedRTC
Schneider Electric
Characteristics
Main
Range of product Harmony Easy GXU
Product or component type Advanced touchscreen panel
Display type LCD touch screen
Display colour 65536 colours
Display resolution 800 x 480 pixels WVGA
Display size 7 inch
Complementary
Backlight lifespan 20000 hours
[Us] rated supply voltage 24 V DC
Software designation Vijeo Designer Basic configuration software
Memory description Internal, 48 MB for application
Internal DDR, 128 MB
Internal, 128 kB for backup
Integrated connection type USB type mini B
COM1 serial link: 9-way male SUB-D connector, RS232C
COM2 serial link: 9-way male SUB-D connector, RS422/RS485
USB type A
Ethernet 10/100BASE-TX
Cut-out dimensions 190 x 135 mm
Environment
Quality labels CE
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…60 °C
IP degree of protection IP65 (front panel)
Packing Units
Package 1 Weight 0.929 kg
Package 1 Height 40.000 mm
Package 1 width 152.000 mm
Package 1 Length 207.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Upgradeability
print Upgradeable through digital modules