Schneider-Electric
 
HMIPPH6A2701 picture- sonepar
HMIPPH6A2701
Panel PC Performance - Hard Disk - 12'' - AC - 2 slots - fan
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type PC panel
Processor name Intel i3 dual core 3rd generation 3217UE cache 3 MB
Chipset type Intel BD82QM77
Display size 12 inch
Display colour 16 million colours
Luminance 375 cd/m²
Drive type DVD-RW
Video controller type Intel HD Graphics 4000
Operating system Windows 7 64 bits Ultimatemulti-language
Software package Vijeo Designer run time demo
Bezel material Aluminium alloy
Complementary
Terminal type Touchscreen display
Data storage equipment >= 500 GB enterprise hard disk
Display type Active matrix colour TFT LCD with LED backlight
Display resolution 1024 x 768 pixels XGA
Backlight lifespan 50000 hours at 25 °C
View angle horizontal x vertical 80 x 80°
Touch panel Analogue resistive
Memory type 4 GB, expandable to 16 GB RAM DDR3
Type of cooling Fan
Integrated connection type 2 Ethernet port - RJ45
COM1 serial link - male SUB-D 9 - RS232C (rate: 115 kbit/s)bottom
COM2 serial link - male SUB-D 9 - RS232C (rate: 115 kbit/s)bottom
DVI video portbottom
Audio output - mini-jack
USB 2.0 type A (rate: 480 Mbit/s)front panel
4 USB 3.0 type A (rate: 5 Gbit/s)bottom
Port Ethernet 10BASE-T/100BASE-T/1000BASE-T
Number of slots 1 PCI 33 MHz
1 PCI express 2 Gbit/s
[Us] rated supply voltage 100...240 V AC power supply
Network frequency 45...65 Hz
[In] rated current 0.6…2 A
Inrush current 20 A
Material Die cast aluminium
Display material Polyethylene sheet
Fixing mode Enclosure door: by fixing kit (fasteners included)
Type of installation Indoor
Control type ON/OFF push-button (equipment ON and OFF)
Push-button (reset)
Local signalling LED (multi-colour) for power
LED for link status
LED for RUN
LED (orange) for accessing hard disk (DISK)
Function available RAID (Redundant Array of Independent Disks)
Width 313 mm
Height 239 mm
Depth 135 mm
Cut-out dimensions 301.5 (+ 1/- 0) x 227.5 (+ 1/- 0) x 1.6...9 mm
Net weight 4.2 kg
Main type Performance
Environment
IP degree of protection IP65 front panel: conforming to EN/IEC 60529
NEMA degree of protection NEMA 4X front panel
Product certifications CULus 508
CULus CSA 22-2 No 142
CULus HazLoc Class I Division 2 UL 1604
CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
CULus HazLoc Class I Division 2 CSA 22-2 No 213
GOST
CE
C-Tick
Pollution degree 2 conforming to EN/IEC 61131-2
Electromagnetic compatibility Immunity to electromagnetic emissions, class A conforming to EN 55022
Immunity to electromagnetic emissions, class A conforming to EN 55011
Immunity to high frequency interference conforming to EN/IEC 61131-2
Immunity to high frequency interference conforming to EN/IEC 61000-4-x
Ambient air temperature for operation 0…50 °C vertical installation conforming to UL 508
0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to UL 508
0…50 °C vertical installation conforming to IEC 61132-2
0…45 °C vertical installation when using Gigabit Ethernet with HDD storage device conforming to IEC 61132-2
Ambient air temperature for storage -20…60 °C conforming to IEC 60068-2-2 test Bb
-20…60 °C conforming to IEC 60068-2-14 test Na
Relative humidity 10…85 % non-condensing conforming to EN/IEC 60068-2-78
10…85 % non-condensing conforming to EN/IEC 60068-2-30
Operating altitude 2000 m conforming to EN/IEC 61131-2
Vibration resistance 1.75 mm (f = 2…9 Hz) continuous conforming to EN/IEC 60068-2-6 Fc
3.5 mm (f = 2…9 Hz) intermittently conforming to EN/IEC 60068-2-6 Fc
0.5 gn (f = 9…200 Hz) continuous conforming to EN/IEC 60068-2-6 Fc
1 gn (f = 9…200 Hz) intermittently conforming to EN/IEC 60068-2-6 Fc
1 mm (f = 3…13.2 Hz) continuous conforming to EN/IEC 60068-2-6 Fc
0.7 gn (f = 13.2…100 Hz) continuous conforming to EN/IEC 60068-2-6 Fc
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27, Ea tests
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.0 cm
Package 1 Width 34.5 cm
Package 1 Length 44.0 cm
Package 1 Weight 7.806 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins