Schneider-Electric
 
HMIPSP0752D1001 picture- sonepar
HMIPSP0752D1001
S-Panel PC Performance W15 DC - Base unit
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Multi-touch screen
Processor name Intel Core i3 4010U at 1.7 GHz
Chipset type Intel QM87
Free slots 1 Internal SATA HDD/SSD
1 CFast
Display size 15.6 inch
Display colour 16777216 colors
Luminance 300 cd/m²
Pixel resolution 4096 x 4096
Video controller type Intel HD Graphics 4400
Software package EcoStruxture secure connect advisor annual subscription cyber security license not included
EcoStruxure Operator Terminal Expert run time HMI license not included
EcoStruxure Machine SCADA Expert run time HMI/SCADA on configured offer only
EcoStruxure augmented operator advisor server augmented operator license not included
Complementary
Number of points 5
Terminal type Touchscreen display
Memory type 8 GB RAM DDR3 internal
Data storage equipment CFast card
Aspect ratio 16:9
Display type LED
Colour TFT LCD
Display resolution 1366 x 768 pixels WXGA
Backlight lifespan 50000 hours
View angle horizontal x vertical 160 x 170°
Touch panel Projected capacitive technology (PCT)
Type of cooling Fanless
Passive
Watchdog timer 1…255 ms
Number of slots 1 mini PCI Express full-size
[Us] rated supply voltage 24 V DC +/- 20 %
100...240 V AC with additional adaptor HMIYPSPMAC1
Power consumption in W 18…60 W
Mechanical robustness Hardness anti-scratch 7H
Function available Operate with water on screen
Width 419.7 mm
Height 269 mm
Depth 56.7 mm
Cut-out dimensions 412.4 (+/- 0.7) x 261.7 (+/- 0.4)
Net weight 6 kg
Display size 15" wide multi-touch
Main type Performance
Environment
IP degree of protection IP66 front panel:
Product certifications CE
EAC
CCC
AS/NZS
C-Tick
RCM
Standards UL 60950
CISPR 11
IEC 60950
IEC 61000-6-4
FCC part 15 class A
IEC 61000-6-2
CSA C22.2 No 60950
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
Pollution degree 2
Ambient air temperature for operation 0…55 °C SSD
0…55 °C Cfast card
0…45 °C HDD
Ambient air temperature for storage -20…60 °C
Relative humidity 10…95 % non-condensing
Operating altitude 2000
Vibration resistance 1 gn (f = 5…500 Hz)HDD
Packing Units
Package 1 Weight 7.000 kg
Package 1 Height 525.000 mm
Package 1 width 180.000 mm
Package 1 Length 705.000 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins