Schneider-Electric
 
HMISAC picture- sonepar
HMISAC
Rear Module Controller panel - Dig 16 inputs/10 outputs
Schneider Electric
Characteristics
Main
Range of product Harmony SCU
Product or component type Controller
Device presentation Basic element
Complementary
Supply External source
[Us] rated supply voltage 24 V (20.4…28.8 V)DC
Immunity to microbreaks 10 ms
Inrush current 30 A
Power consumption in W 15 W
Local signalling No indicator
Number of pages Limited by internal memory capacity
Software designation SoMachine
Operating system Harmony
Processor name CPU RISC
Processor frequency 333 MHz
Memory description Flash NAND, 128 MB
Internal data storage FRAM, 128 kB
Application run DRAM, 128 MB
Integrated connection type 1 serial link - RJ45 - RS232/RS485 (rate: <= 115.2 kbits/s)
1 Ethernet TCP/IP - RJ45
1 USB 2.0 type mini B
1 USB 2.0 type A
CANopen master bus - SUB-D 9
Realtime clock Built-in
Downloadable protocols Modbus
Modbus TCP/IP
CANopen
Fixing mode By 1 nut - diameter: Ø 22 mm, mounting on: 1...6 mm thick panel
Enclosure material PC/PBT
Shock resistance 147 m/s² for 11 ms (on DIN rail) conforming to IEC 60068-2-27
294 m/s² for 6 ms (on panel mounting) conforming to IEC 60068-2-27
Vibration resistance +/- 3.5 mm (f = 5…9 Hz) conforming to IEC 60068-2-6
1 gn (f = 9…150 Hz) conforming to IEC 60068-2-6
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80 MHz...3 GHz) conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test - test level: 2 kV (power lines) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (between analogue I/O and operating voltage) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 2 kV (relay wires) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (Ethernet line) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (COM line) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (CAN line) conforming to IEC 61000-4-4
Surge immunity test - test level: 2 kV (power supply (common mode)) conforming to IEC 61000-4-5
Surge immunity test - test level: 1 kV (power supply (differential mode)) conforming to IEC 61000-4-5
Surge immunity test - test level: 1 kV common mode (digital I/O) conforming to IEC 61000-4-5
Surge immunity test - test level: 0.5 kV differential mode (digital I/O) conforming to IEC 61000-4-5
Conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to IEC 61000-4-6
Conducted emission - test level: 150 kHz...30 MHz conforming to EN 55011
Radiated emission - test level: 30 MHz...1 GHz conforming to EN 55011
Discrete input number 2 for fast input (normal mode) conforming to IEC 61131-2 Type 1
14 for digital input conforming to IEC 61131-2 Type 1
Discrete input voltage 24 V DC, discrete input logic: sink or source (positive/negative)
Number of common point 1 for fast input (HSC mode)
2 for digital input
Discrete input current 7.83 mA for fast input
5 mA for digital
Input impedance 4.7 kOhm
2.81 kOhm
Sensor power supply 15…28.8 V DC >= 15 V, current (state 1): >= 5 mA <= 5 V, current (state 0): <= 1.5 mA
15…28.8 V DC >= 15 V, current (state 1): >= 2.5 mA <= 5 V, current (state 0): <= 1 mA
Configurable filtering time 0 ms no filter (none)
0.004...0.04 ms bounce filter (latch/event and cumulative filter by step Nx0.5ms (64>=N>=2))
3...12 ms integrator (none/run/stop)
Maximum input frequency 100 kHz for fast input (encoder mode) - control type A/B
100 kHz for fast input - control type single phase
100 kHz for fast input - control type pulse/direction
Maximum cable distance between devices Shielded cable: <10 m for fast input
Shielded cable: <100 m for digital input
Unshielded cable: <50 m for digital input
Connection pitch 3.5 mm
Overvoltage protection With overvoltage protection
Isolation between channels and internal logic 500 V DC
Isolation between channels None
Discrete output number 2 fast output (normal mode), output logic: source
8 digital output, output logic: source
Discrete output voltage 24 V DC (voltage limit: 19.2...28.8 V) with transistor discrete output(s)
24 V DC (voltage limit: 5...30 V) with relay discrete output(s)
220 V AC (voltage limit: 100...250 V) with relay discrete output(s)
Input/output number 2 for fast input, terminal(s): FI0...FI1
14 for digital input, terminal(s): DI0...DI13
2 for fast output, terminal(s): FQ0...FQ1
8 for digital output, terminal(s): DQ0...DQ7
Discrete output current 2 A 4 A), response time 5 ms with opening contact for digital output
2 A 4 A), response time 2 ms with closing contact for digital output
300 mA, response time 2 ms for fast output (normal mode)
50 mA, response time 2 ms for fast output (PWM or PTO mode)
Insulation resistance > 10 MOhm between the I/O and internal logic
> 10 MOhm between power supply and earth
Maximum output frequency 100 kHz for fast output (PTO mode)
1 kHz for fast output (PWM mode)
Absolute accuracy error +/- 0.1 % of full scale cyclic ratio 1...99% for fast output (PWM or PTO mode)
1 % of full scale cyclic ratio 1...99% for fast output (PWM or PTO mode)
+/- 5 % of full scale cyclic ratio 10...90% for fast output (PWM or PTO mode)
+/- 10 % of full scale cyclic ratio 20...80% for fast output (PWM or PTO mode)
+/- 15 % of full scale cyclic ratio 30...70% for fast output (PWM or PTO mode)
Height 50.65 mm
Width 128 mm
Depth 102 mm
Net weight 0.359 kg
Environment
Standards FCC Class A
ANSI/ISA 12-12-01
UL 508
IEC 61000-6-2
EN 61131-2
CSA C22.2 No 213 Class I Division 2
Product certifications GOST
C-Tick
KCC
CULus 508
CULus CSA 22-2 No 142
CUL 1604 Class 1 Division 2
Marking CE
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 5…85 % without condensation
Operating altitude <= 2000 m
Storage altitude 0…10000 m
Maximum pressure 800...1114 hPa
IP degree of protection IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
NEMA degree of protection NEMA 4X front panel
Pollution degree 2 conforming to IEC 60664
Environmental characteristic Corrosive gas free
Packing Units
Package 1 Weight 0.345 kg
Package 1 Height 84.000 mm
Package 1 width 184.000 mm
Package 1 Length 267.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Upgradeability
print Upgradeable through digital modules and upgraded components