Schneider-Electric
 
HMIYCFS0411 picture- sonepar
HMIYCFS0411
Memory cartridge, Harmony iPC, Compact Flash 4 GB for Box, Panel 15" and 19"
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Memory cartridge
Accessory / separate part category Spare part
Accessory / separate part destination 19" Harmony Panel PC
15" Harmony Panel PC
Modular box PC
Complementary
Data storage equipment 4 GB Compact Flash card
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 20 g
Package 1 Height 2 cm
Package 1 width 6 cm
Package 1 Length 10.5 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months