Schneider-Electric
 
HMIYP752PS11 picture- sonepar
HMIYP752PS11
Removable protective film HMIP/D W15''
Schneider Electric
Characteristics
Main
Range compatibility Harmony iPC
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility HMIP/D
Accessory / separate part destination Modular display
Wide 15" S-panel PC
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 37.2 cm
Package 1 Length 59.2 cm
Package 1 Weight 486.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 1.764 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins