Schneider-Electric
 
HMIZCFA16S picture- sonepar
HMIZCFA16S
CFast card 16GB memory system
Schneider Electric
Characteristics
Main
Range of product Harmony GTU
Product or component type Memory cartridge
Accessory / separate part category Spare part
Accessory / separate part destination Harmony GTU open box
Complementary
Data storage equipment 16 GB CFast card MLC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 35 g
Package 1 Height 1.2 cm
Package 1 width 11 cm
Package 1 Length 7.6 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 400 g
Package 2 Height 8.6 cm
Package 2 width 13 cm
Package 2 Length 18 cm
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Weight 1.75 kg
Package 3 Height 15 cm
Package 3 width 30 cm
Package 3 Length 40 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins