Schneider-Electric
 
HMIZGFIX3 picture- sonepar
HMIZGFIX3
Installation fasteners for GXU/ET6 7W to 12W (24pcs/bag)
Schneider Electric
Characteristics
Main
Range of product Harmony Easy GXU
Accessory / separate part type Mounting kit
Accessory / separate part category Mounting and fixing accessory
Quantity per set Set of 24
Complementary
Product compatibility Advanced touch panel
Accessory / separate part destination Advanced panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 8.5 cm
Package 1 Length 11.5 cm
Package 1 Weight 342.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.073 kg
Unit Type of Package 3 P12
Number of Units in Package 3 640
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 238.336 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins