Schneider-Electric
L100WNSL2M29 picture- sonepar
L100WNSL2M29
LIMIT SWITCH 600V 10AMP TYPE L +OPTIONS
TODAY
APR 26, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product L100/300
Series name Severe duty mill
Product or component type Limit switch
Product specific application Mill switch
Device short name L100
L300
Body type Fixed
Head type Rotary head
Sale per indivisible quantity 1
Complementary
Base plate style Style 2
Body material Cast aluminium
Fixing mode By the body
Type of operator Spring return without operating lever
Contact sequence number 29
Function available Neutral position
Switch actuation From left or right
CW and CCW
Type of approach Lateral approach
Electrical connection Screw-clamp terminals AWG 22...AWG 12
Cable entry 1 entry for 1/2" - 14 NPT conforming to ANSI B1.20.1
Number of poles 2
Contacts type and composition 2 NO
CW operation contacts 1 NC + 1 NO
CCW operation contacts 1 NC + 1 NO
Contacts style D
Switch function DPST-NO-DB
Contact form Form XX
Contacts material 90/10 AgCdO on copper backing stationary contact
Silver on steel backing moveable contact
Contacts usage Maintained CW only
Contact operation Snap action
Positive opening Without
Minimum torque for tripping 170 ozf.in
Maximum actuation speed 90 ft/min with 45° cam angle, levers only
130 ft/min with 30° cam angle, levers only
Tripping angle 9 °
Maximum displacement angle 70 °
Repeat accuracy +/- 0.03 %
Contact code designation A600, AC (Ue = 600 V) Ie = 5 A conforming to NEMA rating designation
A600, AC (Ue = 480 V) Ie = 6.25 A conforming to NEMA rating designation
A600, AC (Ue = 240 V) Ie = 12.5 A conforming to NEMA rating designation
A600, AC (Ue = 120 V) Ie = 20 A conforming to NEMA rating designation
P600, DC (Ue = 600 V) Ie = 0.2 A conforming to NEMA rating designation
P600, DC (Ue = 250 V) Ie = 1 A conforming to NEMA rating designation
P600, DC (Ue = 120 V) Ie = 5 A conforming to NEMA rating designation
[Ithe] conventional enclosed thermal current 20 A
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to IEC 60947-1
600 V (pollution degree 3) conforming to UL 508
600 V (pollution degree 3) conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 2.5 kV AC for 1 minute conforming to CE
2.2 kV AC for 1 minute conforming to UL
2.64 kV AC for 1 minute conforming to CSA
Short-circuit protection 20 A Bussmann class CC KTK-R-20 non-time delay
Width 57.15 mm
Height 125.73 mm
Depth 86.61 mm
Net weight 0.68 kg
Terminals description ISO n°1 (1-2) left side contact
(3-4) right side contact
Environment
Shock resistance 30 gn for 9 ms conforming to IEC 60068-2-27
Vibration resistance 10 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
NEMA degree of protection NEMA 1 conforming to Nema type 250
NEMA 2 conforming to Nema type 250
NEMA 4 conforming to Nema type 250
NEMA 12 conforming to Nema type 250
NEMA 13 conforming to Nema type 250
IP degree of protection IP67 conforming to IEC 60529
Electrical shock protection class Class 0 conforming to IEC 61140
Ambient air temperature for operation -23…85 °C
Ambient air temperature for storage -23…85 °C
Protective treatment Corrosion resistant gray paint
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.842 cm
Package 1 Width 7.112 cm
Package 1 Length 12.954 cm
Package 1 Weight 680.389 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.911 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months