Schneider-Electric
 
LXM26DU10M3X picture- sonepar
LXM26DU10M3X
motion servo drive - Lexium 26 - single and three phase 200...230 V - 1 kW
Schneider Electric
Characteristics
Main
Range of product Easy Lexium 26
Product or component type Motion servo drive
Device short name LXM26D
Format of the drive Compact housing
Line current 8.5 A 176.3 % at 220 V, single phase
8.5 A 155.5 % at 220 V, three phase
Complementary
Network number of phases Single phase
Three phase
[Us] rated supply voltage 220 V (- 10...15 %) for three phase
220 V (- 20...15 %) for single phase
Supply voltage limits 200…255 V three phase
170…255 V single phase
Supply frequency 50/60 Hz - 5...5 %
Network frequency 47.5...63 Hz
Continuous output current 7 A at 16 kHz
Output current 3s peak 21 A at 220 V
Continuous power 1000 W at 220 V
Nominal power 1 kW at 220 V 16 kHz
Switching frequency 16 kHz
Overvoltage category III
Maximum leakage current 4.5 mA
Output voltage <= power supply voltage
Electrical isolation Between power and control
Type of cable Twisted shielded pairs cable (single or double) (temperature: 0…55 °C)
Electrical connection Spring terminal, clamping capacity: 1.3...1.5 mm², AWG 16 (L1-L2)
Spring terminal, clamping capacity: 1.3...1.5 mm², AWG 16 (R, S, T)
Spring terminal, clamping capacity: 1.3...1.5 mm², AWG 16 (U, V, W, PE)
Spring terminal, clamping capacity: 1.3...1.5 mm², AWG 16 (PA/+, PBe)
Tightening torque PE (ground): 1.4 N.m
Discrete input number 8 programmable (CN1)
1 pulse train input (PTI) (CN1)
2 fast capture (CN1)
Discrete input voltage 24 V DC for logic
Discrete input logic Positive or negative (CN1)
Discrete output number 1
5
Discrete output type Logic (CN1) at 12...24 V DC
Pulse train output (PTO) (CN1)
Discrete output voltage 12...24 V DC
Discrete output logic Positive or negative (CN1)
Analogue input number 2
Absolute accuracy error 0.1 %
Analogue input type V_REF voltage analog input: - 10...10 V, impedance: 10 kOhm, resolution: 12 bits
T_REF voltage analog input
Control signal type Servo motor encoder feedback CN2
Protection type Against reverse polarity: inputs signal
Against short-circuits: outputs signal
Overcurrent: motor
Overvoltage: motor
Undervoltage: motor
Overheating: motor
Overload: motor
Overspeed: motor
Physical interface RS485 for Modbus Serial line slave
Status LED 1 LED (red)charge
Signalling function Servo status and fault codes five 7-segment display units
Marking CULus
CSA
CE
Type of cooling Integrated fan
Operating position Vertical
Product compatibility Servo motor BCH2 (130 mm, 1 motor stacks)
Servo motor BCH2 (100 mm, 1 motor stacks)
Servo motor BCH2 (130 mm, 2 motor stacks)
Servo motor BCH2 (130 mm, 3 motor stacks)
Width 55 mm
Height 150 mm
Depth 177 mm
Net weight 1.2 kg
Environment
EMC filter Without EMC filter
Electromagnetic compatibility Conducted emission - test level: level 3 category C3 conforming to EN/IEC 61800-3
Standards EN/IEC 61800-5-1
Product certifications CULus
CE
CSA
IP degree of protection IP20
Vibration resistance 3M4 amplitude = 3 mm (f = 9…200 Hz) conforming to IEC 60721-3-3
Shock resistance 10 gn, type I conforming to IEC 60068-2-27
Relative humidity 5…95 % without condensation
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…65 °C
Operating altitude <= 1000 m without derating
> 1000...2000 m 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 1.43 kg
Package 1 Height 7.5 cm
Package 1 width 23 cm
Package 1 Length 23.7 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes