Schneider-Electric
 
OTB1E0DM9LP picture- sonepar
OTB1E0DM9LP
I/O distributed module OTB - Ethernet TCP/IP - 0..100 m
Telemecanique
Characteristics
Main
Range of product Modicon OTB
Product or component type I/O distributed module
Integrated connection type Ethernet TCP/IP RJ45, transmission mode: 1 twisted pair at 10/100 Mbit/s, web server transparent ready class A10
Discrete input number 12 conforming to EN/IEC 61131 type 1
Discrete input logic Sink or source
Discrete input current 5 mA for I0...I1
5 mA for I6...I7
7 mA for I2...I5
7 mA for I8...I11
Discrete output number 2 solid state PNP for Q0...Q1 output logic: source
6 relay for Q2...Q7
Discrete output current 2000 mA for relay
300 mA for solid state
Complementary
Concept Transparent Ready
Port Ethernet 10BASE-T/10BASE-TX
Bus length 0…100 m, copper
Number of devices per segment 0…256
Communication service Modbus messaging
Web services No standard Web server
Discrete input voltage 24 V
Discrete input voltage type DC
Discrete input type NPN or PNP
Input voltage limits 20.4...26.4 V
Electronic filtering time 0.035 ms for I0...I1 at state 1
0.035 ms for I6...I7 at state 1
0.04 ms for I2...I5 at state 1
0.04 ms for I8...I11 at state 1
0.045 ms for I0...I1 at state 0
0.045 ms for I6...I7 at state 0
0.15 ms for I2...I5 at state 0
0.15 ms for I8...I11 at state 0
Configurable filtering time 0 ms
3 ms
12 ms
Input impedance 3.4 kOhm for I2...I5
3.4 kOhm for I8...I11
5.7 kOhm for I0...I1
5.7 kOhm for I6...I7
Discrete output voltage 24 V DC solid state output(s)
240 V AC relay output(s)
30 V DC relay output(s)
Output voltage limits 20.4...28.8 V solid state
Maximum output current 360 mA, solid state
Maximum current per output common 8 A relay
0.72 A solid state
Current consumption 30 mA at 5 V DC (at state 1) relay output
40 mA at 24 V DC (at state 1) relay output
5 mA at 5 V DC (at state 0) relay output
Output overvoltage protection 38...40 V
Maximum tungsten load <8 W for solid state
Response time 300 µs at state 0 for relay
300 µs at state 1 for relay
5 µs at state 0 for solid state
5 µs at state 1 for solid state
Minimum switchable load 0.1 mA
Contact bounce time <= 1 ms for relay
Maximum leakage current 0.1 mA at state 0 for solid state
Drop-out voltage 1 V at state 1
Insulation between channel and internal logic 1500 Vrms for 1 minute for relay output
500 Vrms for 1 minute for input circuit
500 Vrms for 1 minute for solid state output
Insulation between channels None
Contact resistance 30 mOhm
Electrical durability 500000 cycles AC-1 with 500 VA load for relay output
500000 cycles AC-14 with 250 VA load for relay output
500000 cycles AC-15 with 200 VA load for relay output
500000 cycles DC-1 with 60 W load for relay output
500000 cycles DC-13 with 30 W load for relay output
Supply circuit type DC
[Us] rated supply voltage 24 V
Supply voltage limits 20.4…26.2 V
Input current 700 mA at 26.2 V for supply circuit
Inrush current 1 A for solid state output
50 A for supply circuit
Power consumption in W 19 W
Maximum number of I/O expansion module 7
I/O expansion capacity 132 with screw terminal discrete I/O module(s)
188 with spring terminal discrete I/O module(s)
244 with HE10 connector discrete I/O module(s)
7 x 8I or 7 x 2I or 7 x (4I/2O) with screw terminal analogue I/O module(s)
Insulation resistance >= 10 MOhm between I/O and earth terminals
>= 10 MOhm between power supply and earth
I/O connection Removable screw terminal block
Number of common point 1 for relay output (1 NO)
1 for relay output (2 NO)
1 for relay output (3 NO)
1 for input
1 for solid state output
Counting input number 2
Counting capacity 32 bits
Counting frequency 5000 Hz
20000 Hz
Pulse generator number 2
Pulse generator frequency 7 kHz
Pulse generator function RPLS pulse generator output
RPWM pulse width modulation
Marking CE
Fixing mode By clips (35 mm symmetrical DIN rail)
By screws (panel with fixing kit)
By screws (solid plate with fixing kit)
Status LED 1 LED per channel (green) I/O
1 LED (green) 10T
1 LED (green) PWR
1 LED (yellow) 100T
1 LED (yellow) STAT
Net weight 0.185 kg
Environment
IP degree of protection IP20
Immunity to microbreaks 10 ms for supply circuit
Dielectric strength 500 V between I/O and earth terminals
500 V between power supply and earth
Standards CSA
CSA C22.2 No 213 Class I Division 2 Group B
CSA C22.2 No 213 Class I Division 2 Group A
UL 508
CSA C22.2 No 213 Class I Division 2 Group C
EN 61131-2
CSA C22.2 No 213 Class I Division 2 Group D
IEC 61131-2
Product certifications cULus
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 30…95 % without condensation
Pollution degree 2 conforming to EN 60664
2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 0.075 mm at 10…57 Hz on 35 mm symmetrical DIN rail
1 gn at 57…150 Hz on 35 mm symmetrical DIN rail
Shock resistance 15 gn for 11 ms conforming to EN 61131
15 gn for 11 ms conforming to IEC 61131
Resistance to electrostatic discharge 4 kV in contact conforming to IEC 61000-4-2
8 kV in air conforming to EN 61000-4-2
8 kV in air conforming to IEC 61000-4-2
4 kV in contact conforming to EN 61000-4-2
Resistance to radiated fields 10 V/m, radio frequency fields = 80000000…2000000000 Hz conforming to EN 61000-4-3
10 V/m, radio frequency fields = 80000000…2000000000 Hz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (24 V solid state I/O) conforming to IEC 61000-4-4
2 kV (24 V supply) conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 312.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.016 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months