Schneider-Electric
 
RPXKIT6F picture- sonepar
RPXKIT6F
Modicon Quantum - tap-off kit for RIO station for RIO station
Telemecanique
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Tap-off kit for RIO station
Accessory / separate part type Tap-off kit
Accessory / separate part category Connection accessories
Accessory / separate part destination RIO station
Complementary
Kit composition 1 T-junction box MA0185100 for coaxial cable RG-11/RG-6
2 coaxial cables RG-6 equipped with F-type female connectors
1 main line terminator 520422000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 21.0 cm
Package 1 Length 29.0 cm
Package 1 Weight 376.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months