Schneider-Electric
 
STBACO1225K picture- sonepar
STBACO1225K
basic analog output kit STB - 4..20 mA - 2 O - 10 bits
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Basic analog output kit
Kit composition STBXBA1000 base
STBACO1225 module
STBXTS2100, 6-terminal spring clamp connector
STBXTS1100, 6-terminal screw type connector
Analogue output type Current: 4...20 mA
Analogue output number 2
Analogue output resolution 10 bits
Complementary
Analogue output current 0.02 A
Response time 3 ms
Cold swapping Yes
Hot swapping No for basic NIMs
Fallback State 0
Data format EN 61131-2
IEC 61131-2
Update time 25 ms
Conversion time 900 ms at +/- 0.1 % of final value
Protection type Short-circuit protection
Integral linearity +/- 0.1 %FS
Differential linearity Monotonic
Absolute accuracy error +/- 0.5 % of full scale per °C
Temperature drift +/-0.01 %/°C
Insulation between channels and logic bus 1500 V for 1 minute
Insulation between channels and actuator bus 30 V
Addressing requirement 2 output words
Product compatibility Power distribution module STBPDT3100/3105
Mounting base STBXBA1000
[Us] rated supply voltage 24 V DC
Supply Power distribution module
Current consumption 40 mA at 5 V DC for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green) module status (RDY)
Depth 70 mm
Height 13.9 mm
Width 128.3 mm
Environment
Product certifications CSA
UL
FM Class 1 Division 2
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to IEC 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without)
Ambient air temperature for operation 32...140 °F without
Ambient air temperature for storage -40…85 °C without
Ambient air temperature for storage -40...185 °F without
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 8.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 136.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.766 kg
Unit Type of Package 3 P06
Number of Units in Package 3 448
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 79 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months