Schneider-Electric
 
STBDDO3605K picture- sonepar
STBDDO3605K
basic digital output kit STB - 24 V DC - 6 O
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Basic digital output kit
Kit composition STBDDO3605 module
STBXTS2100, 6-terminal spring clamp connector
STBXBA1000 base
STBXTS1100, 6-terminal screw type connector
Discrete output number 6
Discrete output type Solid state
Discrete output voltage 24 V
Discrete output voltage type DC
Complementary
Discrete output current 250 mA
Discrete output logic Positive
Output voltage 19.2...30 V DC
Absolute maximum voltage 56 V 1.3 ms
Response time 550 µs off-to-on
900 µs on-to-off
Cold swapping Yes
Hot swapping No for basic NIMs
Protection type Power protection integrated fuse on PDM time lag 5 A
Reverse polarity protection
Short-circuit protection
Thermal overload protection
Insulation between channels and logic bus 1500 V for 1 minute
Maximum leakage current 0.4 mA at state 0 30 V
Surge current 2.5 A 0.5 ms
Maximum load capacitance 50 µF
Maximum load inductance 500 mH at 4 Hz
Reset Manual or automatic reset COM fault
Product compatibility I/O base STBXBA1000
Power distribution module STBPDT3100/3105
[Us] rated supply voltage 24 V DC
Supply Power distribution module
Current consumption 90 mA at 5 V DC for logic bus
Marking CE
Overvoltage category II
Status LED 1 LED (green)module status (RDY)
1 LED per channel (green)channel status (OUT1 to OUT6)
Height 13.9 mm
Depth 70 mm
Width 128.3 mm
Net weight 0.114 kg
Environment
Standards EN/IEC 61131-2
Product certifications UL
CSA
FM Class 1 Division 2
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to EN 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without derating)
Ambient air temperature for operation 32...140 °F without derating
Ambient air temperature for storage -40…85 °C without derating
Ambient air temperature for storage -40...185 °F without derating
Relative humidity 95 % at 60 °C without condensation
Vibration resistance 3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
+/-0.35 mm at 10…58 Hz
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Package 1 Weight 0.137 kg
Package 1 Height 27.000 mm
Package 1 width 80.000 mm
Package 1 Length 130.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months