Schneider-Electric
 
STBXBA2300 picture- sonepar
STBXBA2300
Modicon STB - mounting base - for internal bus extension STB XBE1200
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part category Mounting accessories
Accessory / separate part type Base
Accessory / separate part designation Mounting base
Accessory / separate part destination Internal bus extension
Complementary
Product compatibility STBXBE1200
Width 18.4 mm
Net weight 0.033 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 5.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 37.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 82
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.798 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months