Schneider-Electric
 
TCSESM043F1CS0 picture- sonepar
TCSESM043F1CS0
ConneXium Managed Switch - 3 ports for copper + 1 port for fiber optic single-mode
Schneider Electric
Characteristics
Main
Range of product ConneXium
Product or component type Ethernet TCP/IP managed switch
Concept Transparent Ready
Communication port protocol Ethernet TCP/IP
SSH
HTTP
HTTPS
SNMP
RS232
LLDP
Telnet
SNTP
MRP (Media Redundancy Protocol)
Port Ethernet 10/100BASE-TX - 3 port(s) copper cable
100BASE-FX - 1 port(s) fiber optic
Maximum number of switches in cascade Unlimited
Cybersecurity Port hardening
Complementary
Integrated connection type Shielded RJ45 copper cable
Duplex SC fiber optic
Transmission support medium Twisted shielded pairs cable CAT 5E for copper cable
Single mode optical fiber for fiber optic
Maximum cable distance between devices 100 m copper cable
Optic fiber length 32.5 km 9/125 µm
Attenuation 0…16 dB (9/125 µm)
Ethernet service Configuration via web server
VLAN
Multicast filtering
Data stream control
IGMP Snooping
SNMP-Traps and SYSLOG
Communication service TFTP
Quality of Service (QoS)
Port monitoring
Port mirroring
Address conflict detection
Diagnostics run time Signal contact
Self test
Maximum number of switches in a ring 50
Redundancy HiPER ring
RSTP
Redundant network coupling
[Us] rated supply voltage 12...48 V
Supply voltage limits 9.6…60 V DC SELV
18…30 V AC SELV
Power consumption in W 6.5 W
Electrical connection Removable connector 6 ways power supply
Mounting support 35 mm symmetrical DIN rail
Marking CE
UL
RCM
EtherNet/IP
Function available Alarms (Traps)
System information
Report
Trap log
Local signalling 1 dual colour LED (green/yellow) for P1 P2 power supplies
1 LED (red) for fault
1 dual colour LED (green/yellow) for ring manager
1 LED (green) for stand-by
1 LED per channel (green) for link status
1 LED per channel (yellow) for ACT
Device status
Alarm output 1 voltfree contact 1 A
Alarm function Power supply fault
Data link status
Redundancy ring fault
Switch fault
Ethernet cabling system TF switches
Width 47 mm
Height 131 mm
Depth 111 mm
Net weight 0.4 kg
Environment
Ambient air temperature for operation 0…60 °C
Relative humidity 10…95 % non-condensing
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Standards UL 508
EN/IEC 61131
IEC 61850-3
Product certifications CE
UL
RCM
ODVA EtherNet/IP
BV
GL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.100 cm
Package 1 Width 16.200 cm
Package 1 Length 24.200 cm
Package 1 Weight 480.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.390 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months