Schneider-Electric
 
TCSMCN3M4M3S2 picture- sonepar
TCSMCN3M4M3S2
RS 232 serial link cable - for data communication equipment - 3 m - 4 wires
Telemecanique
Characteristics
Main
Range of product Modicon M251
Modicon M221
Modicon M241
Modicon M340 automation platform
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable cordset for data communication equipment
Accessory / separate part destination Data communication equipment
Range compatibility Twido
Modicon M340
Cable length 3 m
Complementary
Electrical connection 1 connector RJ45
1 connector SUB-D 9
Total number of wires 4
Physical interface RS232
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 18.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 157.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.5 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months