Schneider-Electric
 
TM2AMI4LT picture- sonepar
TM2AMI4LT
Analog input module, Modicon M238 logic controller, 4 inputs voltage/current/temperature, non differential
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Analog input module
Analogue input number 4
Analogue input type Voltage 0...10 V non differential
Pt 100/Pt 1000 temperature probe - 200...600 °C non differential
Ni 100/Ni 1000 temperature probe - 50...150 °C non differential
Current 0...20 mA non differential
Cross talk <= 1 LSB
Complementary
Range compatibility Twido
Advantys OTB
Analogue input resolution 12 bits
LSB value 2.5 mV voltage voltage
4.8 µA current current
0.2 °C temperature probe Pt 100/Pt 1000
0.05 °C temperature probe Ni 100/Ni 1000
Permissible continuous overload 40 mA, analogue input type: current
13 V, analogue input type: voltage
Input impedance >= 10 kOhm temperature probe
470 Ohm current
10 kOhm voltage
Sampling duration 160 ms
Acquisition period 320 ms per channel + 1 controller cycle time temperature probe
160 ms per channel + 1 controller cycle time voltage/current
Measurement error +/- 0.2 % of full scale 0...10 V 0...10 V at 25 °C
+/- 0.2 % of full scale 4...20 mA 4...20 mA at 25 °C
+/- 0.4 % of full scale Pt 100/Pt 1000, Ni 100/ Ni 1000 at 25 °C
Temperature coefficient +/- 0.004 %FS/°C, analogue input type: temperature probe
+/- 0.009 %FS/°C, analogue input type: current
+/- 0.009 %FS/°C, analogue input type: voltage
Repeat accuracy +/-0.1 %FS
Non-linearity +/- 0.02 %FS
Total error +/-0.5 %FS
Type of cable Shielded cable
Insulation between channel and internal logic Photocoupler
Supply External supply
[Us] rated supply voltage 24 V DC
Supply voltage limits 20.4…28.8 V
Electrical connection 1 removable screw terminal block
Current consumption 50 mA at 5 V DC internal
60 mA at 24 V DC external
Net weight 0.085 kg
Environment
Dielectric strength 2500 V between the I/O and internal logic
Width 23.5 mm
Depth 70 mm
Height 90 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 144 g
Package 1 Height 7.5 cm
Package 1 width 10.5 cm
Package 1 Length 12.5 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months