Schneider-Electric
 
TM2DDI16DK picture- sonepar
TM2DDI16DK
Discrete input module, Modicon M238 logic controller, 16 inputs 24 V DC, 1 connector HE10
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Discrete input module
Discrete input number 16
Discrete input voltage 24 V
Discrete input voltage type DC
Complementary
Range compatibility Advantys OTB
Twido
Input voltage limits 20.4...28.8 V
Discrete input logic Sink or source
Discrete input current 5 mA
Input impedance 4.4 kOhm
Number of common point 1
Response time 4 ms at state 0
4 ms at state 1
Isolation between channels None
Isolation between channels and internal logic 500 V for 1 minute
Current consumption 35 mA at 5 V DC at state 1 for all input
Local signalling 2 display blocks
Electrical connection 1 connector HE10
Mounting support 35 mm symmetrical DIN rail
Net weight 0.1 kg
Environment
Depth 81.3 mm
Height 90 mm
Width 21.4 mm
Packing Units
Package 1 Weight 0.168 kg
Package 1 Height 75.000 mm
Package 1 width 105.000 mm
Package 1 Length 130.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months