Schneider-Electric
 
TM2DDI8DT picture- sonepar
TM2DDI8DT
I/O expansion module, Modicon M238 logic controller, Twido, 8 inputs 24VDC, 1 removable screw terminal block, wear part
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type I/O expansion module
Discrete input number 8
Discrete input voltage 24 V
Discrete input voltage type DC
Complementary
Range compatibility Twido
Advantys OTB
Input voltage limits 20.4...28.8 V
Discrete input logic Sink or source
Discrete input current 7 mA
Input impedance 3.4 kOhm
Number of common point 1
Response time 4 ms at state 0
4 ms at state 1
Isolation between channels None
Isolation between channels and internal logic 500 V for 1 minute
Current consumption 25 mA at 5 V DC at state 1 for all input
Local signalling 1 display block
Electrical connection 1 removable screw terminal block
Mounting support 35 mm symmetrical DIN rail
Net weight 0.1 kg
Environment
Depth 84.6 mm
Height 90 mm
Width 23.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.6 cm
Package 1 Width 10.6 cm
Package 1 Length 12.8 cm
Package 1 Weight 182.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.116 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months