Schneider-Electric
 
TM2DDO32UK picture- sonepar
TM2DDO32UK
Discrete output module, Modicon M238 logic controller, 32 outputs 24 V transistor, 1 connector HE10
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Discrete output module
Discrete output number 32
Discrete output type Transistor
Discrete output voltage 24 V
Discrete output logic Sink
Discrete output current 0.1 A
Complementary
Range compatibility Advantys OTB
Twido
Output voltage limits 20.4...28.8 V
Current per channel 0.12 A
Maximum current per output common 1 A
Number of common point 2
Response time 300 µs from state 0 to state 1
300 µs from state 1 to state 0
[Ures] residual voltage 1 V at state 1
Maximum tungsten load 8 W
Short-circuit protection Without
Overload protection Without
Isolation between channels None
Isolation between channels and internal logic 500 V for 1 minute
Current consumption 20 mA at 5 V DC at state 1 for all output
70 mA at 24 V DC at state 1 for all output
Local signalling 2 display blocks
Electrical connection 1 connector HE10
Mounting support 35 mm symmetrical DIN rail
Net weight 0.105 kg
Environment
Depth 81.3 mm
Height 90 mm
Width 33.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 205.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months