Schneider-Electric
 
TM2DDO8TT picture- sonepar
TM2DDO8TT
Discrete output module, Modicon M238 logic controller, 8 outputs 24 V transistor, 1 screw terminal block
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Discrete output module
Discrete output number 8
Discrete output type Transistor
Discrete output voltage 24 V
Discrete output logic Source
Discrete output current 0.5 A
Complementary
Range compatibility Advantys OTB
Twido
Output voltage limits 20.4...28.8 V
Current per channel 0.6 A
Maximum current per output common 4 A
Number of common point 1
Response time 450 µs from state 0 to state 1
450 µs from state 1 to state 0
[Ures] residual voltage 0.4 V at state 1
Maximum leakage current 0.1 mA
Maximum inductive load 10 mH
Maximum tungsten load 12 W
Short-circuit protection With automatic reactivaton
Overload protection With automatic reactivaton
Isolation between channels None
Isolation between channels and internal logic 500 V for 1 minute
Current consumption 10 mA at 5 V DC at state 1 for all output
20 mA at 24 V DC at state 1 for all output
Local signalling 1 display block
Electrical connection 1 removable screw terminal block
Mounting support 35 mm symmetrical DIN rail
Net weight 0.085 kg
Environment
Depth 84.6 mm
Height 90 mm
Width 27.3 mm
Packing Units
Package 1 Weight 0.184 kg
Package 1 Height 70.000 mm
Package 1 width 100.000 mm
Package 1 Length 125.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months