Schneider-Electric
 
TM5ACBN1 picture- sonepar
TM5ACBN1
bus base, Modicon TM5, for field bus interface module and interface power, 24V DC, white
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Bus base
Accessory / separate part category Communication accessories
Product compatibility TM5NCO1 interface module
TM5SPS3 power supply
TM5NS31 interface module
Sale per indivisible quantity 1
Complementary
Range compatibility Modicon LMC058
Modicon LMC078
Modicon M258
Colour White
[Us] rated supply voltage 24 V DC
Provided equipment Supplied with 2 protective plates
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 5.500 cm
Package 1 Length 11.000 cm
Package 1 Weight 63.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 43
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.052 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months