Schneider-Electric
 
TM5ACLPR10 picture- sonepar
TM5ACLPR10
Modicon TM5, right retaining plate for bus base
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Accessory / separate part type Right retaining locking plate
Accessory / separate part category Locking accessories
Accessory / separate part destination Bus base
Sale per indivisible quantity 10
Complementary
Range compatibility Modicon LMC058
Modicon M258
Modicon LMC078
Colour White
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 7.200 cm
Package 1 Length 9.500 cm
Package 1 Weight 34.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 110
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.751 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
Contractual warranty
Warranty 18 months