Schneider-Electric
 
TM5NS31 picture- sonepar
TM5NS31
communication module, Modicon TM5, fieldbus interface, Sercos 3
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Sercos III communication module
Physical interface RJ45
Complementary
Range compatibility Modicon LMC078
Product compatibility Motion controller
Integrated connection type Ethernet/IP, 2 RJ45 connectors Sercos, 100 Mbit/s
Current consumption 350 mA at 5 V DC, base
Device composition Interface module
Bus base ordered separately
Power supply ordered separately
Terminal block ordered separately
Maximum power dissipation in W 1.75 W
Colour White
Local signalling 1 LED green/red for STAT
1 LED green/red for Sercos III
1 LED green for Sercos III port 1
1 LED green for Sercos III port 2
Net weight 0.03 kg
Environment
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
10 V/m 80 MHz...2 GHz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
2 kV (power lines) conforming to IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to IEC 61000-4-5
1 kV common mode conforming to IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 72.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.852 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months