Schneider-Electric
 
TM5SPS2F picture- sonepar
TM5SPS2F
Power distribution module with internal fuse, Modicon TM5, for I/O 24 V DC & bus, 6.3 A
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Power distribution module with internal fuse
Product specific application Supply 24 V DC I/O modules and bus TM5
Complementary
Range compatibility Modicon LMC058
Modicon M258
Product compatibility Logic controller
Motion controller
[Us] rated supply voltage 24 V
Network type DC
Current supplied 1136 mA for TM5 power bus -10…55 °C
740 mA for TM5 power bus 55…60 °C
6.3 A for I/O power segment
Maximum power dissipation in W 2.13 W
Colour Grey
Short-circuit protection 6.3 A internal fuse
Current consumption <= 34 mA 24 V DC
Marking CE
Environment
Standards IEC 61131-2
UL 508
CSA C22.2 No 213
CSA C22.2 No 142
Product certifications CSA
GOST-R
cULus
C-Tick
Ambient air temperature for operation -10…55 °C without derating (horizontal installation)
55…60 °C with derating factor (horizontal installation)
-10…50 °C (vertical installation)
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to EN/IEC 61000-4-2
8 kV in air conforming to EN/IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to EN/IEC 61000-4-4
1 kV (shielded cable) conforming to EN/IEC 61000-4-4
2 kV (power lines) conforming to EN/IEC 61000-4-4
Surge withstand 0.5 kV differential mode conforming to EN/IEC 61000-4-5
1 kV common mode conforming to EN/IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 6.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 52.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 97
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.430 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months