Schneider-Electric
 
TMC4HOIS01 picture- sonepar
TMC4HOIS01
Analogue input cartridge, Modicon M241, hoisting 1 analog
Schneider Electric
Characteristics
Main
Range of product Modicon M241
Product or component type Analogue input cartridge
Product specific application Hoisting applications
Product compatibility Modicon M241C
Analogue input number 2
Complementary
Analogue input type Current 4...20 mA
Current 0...20 mA
Voltage 0...10 V
Analogue input resolution 16 bits
LSB value 1 mVvoltage 0...10 V
2 µAcurrent 0...20 mA
2 µAcurrent 4...20 mA
Sampling duration 10 ms
Absolute accuracy error +/- 0.2 % of full scale at 25 °C
Temperature drift +/- 0.006 %FS/°C
Repeat accuracy +/- 0.2 %FS
Non-linearity +/- 0.05 %FS
Cross talk 80 dB
Type of cable Twisted shielded pairs cable
Electrical connection 1 x 1.5 mm² 1 spring terminal block with pitch 3.81 mm adjustment for inputs and supply
Maximum cable distance between devices Twisted shielded pairs cable: <30 m for input
Insulation Between input and internal logic at 500 V DC
Non-insulated between inputs
Supply voltage limits 20.4…28.8 V
Local signalling 1 LED (green) for PWR
Height 50 mm
Depth 21 mm
Width 34 mm
Net weight 0.055 kg
Permissible continuous overload 40 mA, analogue input type: current
30 V, analogue input type: voltage
Input impedance <= 250 Ohm current
>= 1 MOhm voltage
Environment
Immunity to microbreaks 10 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 3.5 cm
Package 1 Length 3.0 cm
Package 1 Weight 74.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 400
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 29.7 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes