Schneider-Electric
 
TMCR2AI2 picture- sonepar
TMCR2AI2
cartridge M200 - 2 analog current inputs
Schneider Electric
Characteristics
Main
Range of product Easy Modicon M200
Product or component type Analogue input cartridge
Product compatibility Easy Modicon M200
Analogue input number 2
Complementary
Analogue input type Current 4...20 mA
Current 0...20 mA
Voltage 0...10 V
Analogue input resolution 12 bits
LSB value 2.44 mV 0...10 Vvoltage
4.88 µA 0...20 mAcurrent
3.91 µA 4...20 mAcurrent
Conversion time 20 ms
Sampling duration 10 ms
Absolute accuracy error +/- 0.1 % of full scale at 25 °C
+/- 1 % of full scale
Temperature drift +/- 0.02 %FS/°C
Repeat accuracy +/- 0.5 %FS
Non-linearity +/- 0.01 %FS
Cross talk <= 1 LSB
Type of cable Twisted shielded pairs cable
Electrical connection 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs
Maximum cable distance between devices Twisted shielded pairs cable: <30 m for input
Insulation Non-insulated between analogue input and internal logic
Height 41 mm
Depth 15 mm
Width 35 mm
Net weight 0.012 kg
Permissible continuous overload 13 V, analogue input type: voltage
40 mA, analogue input type: current
Input impedance <= 250 Ohm current
>= 1 MOhm voltage
Environment
Immunity to microbreaks 10 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.589 cm
Package 1 Width 4.772 cm
Package 1 Length 7.056 cm
Package 1 Weight 30 g
Unit Type of Package 2 S02
Number of Units in Package 2 75
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.815 kg
Unit Type of Package 3 P12
Number of Units in Package 3 2400
Package 3 Height 100 cm
Package 3 Width 125 cm
Package 3 Length 55 cm
Package 3 Weight 85 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes