Schneider-Electric
 
TSXCANCADD1 picture- sonepar
TSXCANCADD1
CANopen cordset - molded female SUB-D9 connectors - standard - IP20 - 1 m
Schneider Electric
Characteristics
Main
Range of product CANopen
Bus type CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part destination CANopen bus
Cable length 1 m
Complementary
Electrical connection 2 female connectors SUB-D 9 pin(s)
Marking CE
Net weight 0.143 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 15.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 147.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.500 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months