Schneider-Electric
 
TSXCANCB300 picture- sonepar
TSXCANCB300
CANopen standard cable - IP20 - UL - IEC 60332-2 - 300 m
Schneider Electric
Characteristics
Main
Range of product CANopen
Bus type CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part destination CANopen bus
Cable length 300 m
Complementary
Marking CE
Net weight 21.87 kg
Environment
Product certifications UL
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.500 cm
Package 1 Width 40.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 21.870 kg
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 113.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 405.660 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
Contractual warranty
Warranty 18 months