Schneider-Electric
 
TSXCBY010K picture- sonepar
TSXCBY010K
daisy chaining Bus X cable for racks - 2 connectors SUB-D 9 - 1 m
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Daisy chaining Bus X cable
Accessory / separate part destination For multiracks configuration
Complementary
Cable length 1 m
Electrical connection 2 connectors SUB-D 9
Net weight 0.16 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 194 g
Package 1 Height 2 cm
Package 1 width 19 cm
Package 1 Length 20 cm
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Weight 6.22 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months