Schneider-Electric
 
TSXCDP303 picture- sonepar
TSXCDP303
connecting cable - Modicon Premium - 3 m - for sub-base ABE7H16R20
Schneider Electric
Characteristics
Main
Range of product Modicon Premium
Accessory / separate part designation Connecting cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Sub-base ABE7H16R20
Complementary
Product compatibility TSXCTY4A
TSXCFY21
TSXCTY2C
TSXCAY
TSXCCY1128
TSXCFY11
TSXCTY2A
Cable length 3 m
Electrical connection 1 connector HE10, 20 ways for module side
1 connector HE10, 20 ways for PLC side
Wire section 0.324 mm²
AWG gauge AWG 22
Net weight 0.41 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 20.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 467.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.049 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months