Schneider-Electric
 
TSXFANA5P picture- sonepar
TSXFANA5P
fan module - for TSXRKY racks - 200..240 V AC
Schneider Electric
Characteristics
Main
Range of product Modicon Premium Automation platform
Product or component type Fan module
Accessory / separate part type Fan kit
Accessory / separate part designation Fan kit
Complementary
Product compatibility TSXRKY racks
[Us] rated supply voltage 200...240 V
Supply circuit type AC
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 752 g
Package 1 Height 9 cm
Package 1 width 17.8 cm
Package 1 Length 25.6 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months