Schneider-Electric
 
TWDXCAISO picture- sonepar
TWDXCAISO
tap isolation box, Modicon M258, for PLC Twido, serial link, screw terminal block, 2 RJ45
Telemecanique
Characteristics
Main
Range of product Twido
Accessory / separate part category Connection accessories
Accessory / separate part type Tap isolation box
Accessory / separate part designation Tap isolation box
Accessory / separate part destination RS485 serial link
Product specific application Lines prepolarised (2 R 620 Ohm)
RS485 line isolation
Line end adaptor (RC 120 Ohm, 1 nF)
Complementary
Range compatibility Twido programmable controller
Modicon M238 logic controller
[Us] rated supply voltage 24 V
Supply circuit type DC
Supply External
Electrical connection 1 screw terminal block
2 connectors RJ45 (for tap-off)
Mounting support 35 mm symmetrical DIN rail
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 6.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 156.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.191 kg
Unit Type of Package 3 P12
Number of Units in Package 3 768
Package 3 Height 75 cm
Package 3 Width 120 cm
Package 3 Length 80 cm
Package 3 Weight 150 kg
Contractual warranty
Warranty 18 months