Back
UNYSPUEFGCD80
Unity Pro 8.0 extra large software license - group
Download UNYSPUEFGCD80 product datasheet
TODAY
APR 24, 2024
End of Commercialization
AUG 31, 2015
End of Standard Services
SEP 02, 2016
Main
Range of product
Unity Pro software
Product or component type
Software
Format
DVD-ROM
Software type
Software package
Type of license
Group (3 stations)
Software version
V8.0
Operating system requirement
Windows 8 64 bits (compatibility mode)
Windows 8 32 bit (compatibility mode)
Windows Server 2008 R2
Windows XP SP3
Windows 7 64 bits
Windows 7 32 bit
Language
Chinese
German
Italian
French
Spanish
English
Complementary
Provided equipment
Advantys configuration software V8.0
Unity Loader V8.0
Electronic documentation V8.0
Unity Pro V8.0
Software designation
Unity Pro Extra Large
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1