Schneider-Electric
 
UNYSPUEZFV1X picture- sonepar
UNYSPUEZFV1X
Upgrade software pack from legacy to Unity Pro Extra Large 100 users
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Language Chinese
French
Italian
Spanish
English
German
Format DVD-ROM
Operating system Windows 7 32 bit
Windows 10 32 bit
Windows 10 64 bit
Windows 7 64 bits
Windows Server 2012 R2
Provided equipment Advantys configuration software V11.0
Unity Pro V12.0
Complementary
Range compatibility M580/M340/Pemium/Quantum/Momentum
Software designation Unity Pro Extra Large
Software type Software upgrade
Type of license Facility (100 stations)
Software version V12.0
Software function Engineering
Product compatibility Modicon controller
Packing Units
Package 1 Weight 0.125 kg
Package 1 Height 20.000 mm
Package 1 width 140.000 mm
Package 1 Length 165.000 mm