Schneider-Electric
 
UNYSPUEZLGV1X picture- sonepar
UNYSPUEZLGV1X
Upgrade software pack from Unity Pro Large 3 users to Unity Pro XL 3 users
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software upgrade
Type of license Group (3 stations)
Software enhance Large to extra large
Software version V12.0
Operating system requirement Windows 7 32 bit
Windows Server 2012 R2
Windows 7 64 bits
Windows 10 32 bit
Windows 10 64 bit
Language Italian
Spanish
English
French
German
Chinese
Complementary
Provided equipment Advantys configuration software V11.0
Unity Pro V12.0
Product compatibility Modicon controller
Software designation Unity Pro Extra Large
Software function Engineering
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1