Schneider-Electric
 
UNYSPUXFTCD70 picture- sonepar
UNYSPUXFTCD70
Unity Pro 7.0 XL safety software packages - team
Schneider Electric
Characteristics
Main
Range of product Unity Pro software
Product or component type Software
Format DVD-ROM
Software type Software package
Type of license Team (10 stations)
Software version V7.0
Operating system requirement Windows 7 32 bit
Windows XP
Windows Vista Business Edition 32 bit
Language English
Chinese
German
Italian
French
Spanish
Complementary
Provided equipment Advantys configuration software V7.0
Unity Loader V2.3
Electronic documentation V7.0
Unity Pro V7.0
Software designation Unity Pro XL safety
Software function Programming and setting up Unity automation platforms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 14.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 250.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.14 kg