Schneider-Electric
 
VJDUPDTGAV62M picture- sonepar
VJDUPDTGAV62M
Vijeo Designer - update 6.2 license - configuration software
Schneider Electric
Characteristics
Main
Range of product Vijeo Designer
Product or component type Configuration software
Format DVD-ROM
Type of license Single (1 station)
Software version V6.2
Operating system requirement Windows 7 Professional 32/64 bit
Windows 8.1
Windows 10 Professional 32/64 bit
Language German
Italian
English
Spanish
Chinese
French
Portuguese
Complementary
Provided equipment Vijeo Designer software
Acrobat Reader
Audio video coding standard JPEG
Communication port protocol UniTE TCP/IP
Ethernet/IP Explicit
Toyopuc PC3J
USB
Sysmacway
Modbus TCP master
Simatic
Profibus DP
ELAU PacDrive
Modbus 32-bit extensions
Uni-Telway
Modbus Plus
Fipio/Fipway
ROC Plus
MELSEC
Modbus RTU master
Allen-Bradley
Previous software version V6.1
Software designation Vijeo Designer
Software function 34 western alphabets
9999 alarms
8000 variables
4 asian alphabets
Sharing up to 300 variables
2 middle eastern alphabets
Range compatibility Harmony XBT GT
Harmony STO & STU
Harmony XBT GH
Harmony HMI GTO
Harmony iPC
Harmony XBT GK
Harmony XBT GTW
Harmony Smart
Harmony Compact iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 13.400 cm
Package 1 Length 15.800 cm
Package 1 Weight 109.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.086 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes