Schneider-Electric
 
VW3L1V303 picture- sonepar
VW3L1V303
commissioning USB to SPI cable, Lexium, for stepper motor drive, 3m
Schneider Electric
Characteristics
Main
Range compatibility Lexium SD2
Accessory / separate part type Cable
Accessory / separate part category Connection accessory
Product compatibility SD215D
Accessory / separate part destination For stepper motor drive
Complementary
Communication interface Pulse/direction
Product specific application To set/program communication parameters
Cable length 3 m
Electrical connection 1 connector USB for PC
1 connector, 12 pins for stepper motor drive
Condition of use Electrically isolated
Net weight 0.635 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 31.0 cm
Package 1 Length 33.0 cm
Package 1 Weight 635.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes
Contractual warranty
Warranty 18 months