Schneider-Electric
 
VW3M3805R010 picture- sonepar
VW3M3805R010
CANopen preassembled cable, for CANopen bus, 1m, 1 x RJ45, 1 female SUB D 9
Telemecanique
Characteristics
Main
Range of product CANopen
Range compatibility Modicon LMC058
Lexium 28
Modicon M238
Lexium SD3
Modicon M258
Magelis XBT GC, GT/GK with control
Bus type CANopen
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable
Product or component type CANopen preassembled cable
Accessory / separate part destination CANopen bus
Complementary
Cable length 1 m
Electrical connection 2 connectors
Connector type 1 RJ45
1 female SUB-D 9 with integrated line terminator
Net weight 0.077 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 13.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.758 kg
Unit Type of Package 3 P06
Number of Units in Package 3 800
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 70.064 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months