Schneider-Electric
 
VW3M5101R250 picture- sonepar
VW3M5101R250
power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 25m
Telemecanique
Characteristics
Main
Product or component type Power cable
Accessory / separate part type Preassembled power cordset
Accessory / separate part category Connection accessory
Product compatibility Servo motor BMH, 1 motor stacks (70 mm)
Servo motor BMH, 2 motor stacks (70 mm)
Servo motor BMH, 3 motor stacks (70 mm)
Servo motor BMH, 1 motor stacks (100 mm)
Servo motor BMH, 2 motor stacks (100 mm)
Servo motor BMH, 3 motor stacks (100 mm)
Servo motor BMH, 1 motor stacks (140 mm)
Servo motor BSH, 1 motor stacks (55 mm)
Servo motor BSH, 2 motor stacks (55 mm)
Servo motor BSH, 3 motor stacks (55 mm)
Servo motor BSH, 1 motor stacks (70 mm)
Servo motor BSH, 2 motor stacks (70 mm)
Servo motor BSH, 3 motor stacks (70 mm)
Servo motor BSH, 1 motor stacks (100 mm)
Servo motor BSH, 2 motor stacks (100 mm)
Servo motor BSH, 3 motor stacks (100 mm)
Servo motor BSH, 1 motor stacks (140 mm)
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 32
Lexium 05
Lexium 15
Cable length 25 m
Cable composition 4 x 1.5 mm² + 2 x 1 mm²
Complementary
Electrical connection Connector - industrial M23 for servo motor side
Free end for servo drive side
Net weight 6.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 44.100 cm
Package 1 Length 47.300 cm
Package 1 Weight 5.400 kg
Unit Type of Package 2 P06
Number of Units in Package 2 21
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 132.931 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Contractual warranty
Warranty 18 months