Schneider-Electric
 
VW3M5103R200 picture- sonepar
VW3M5103R200
power cable - between servomotor BSH and servodrive - 4 x 4 mm² + 2 x 1 mm² -20m
Telemecanique
Characteristics
Main
Product or component type Power cable
Accessory / separate part type Preassembled power cordset
Accessory / separate part category Connection accessory
Product compatibility Servo motor BMH, 1 motor stacks (190 mm) mounting type E conforming to IEC 60204-1
Servo motor BMH, 3 motor stacks (205 mm) mounting type E conforming to IEC 60204-1
Servo motor BSH, 2 motor stacks (140 mm)
Servo motor BSH, 3 motor stacks (140 mm)
Servo motor BSH, 4 motor stacks (140 mm)
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 05
Lexium 15
Lexium 32
Cable length 20 m
Cable composition 4 x 4 mm² + 2 x 1 mm²
Complementary
Electrical connection Free end for servo drive side
Connector - industrial M40 for servo motor side
Net weight 8.09 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 50.0 cm
Package 1 Length 50.0 cm
Package 1 Weight 8.88 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Contractual warranty
Warranty 18 months