Schneider-Electric
 
VW3M5301R1000 picture- sonepar
VW3M5301R1000
cable for creating power cord sets, 4 x 1.5 mm² + 2 x 1 mm², 100 m
Telemecanique
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Accessory / separate part type Power cable
Product or component type Cable
Device application For creating power cordsets
Accessory / separate part destination From servo motor to servo drive
Cable composition 4 x 1.5 mm² + 2 x 1 mm²
Complementary
Range compatibility Lexium 32
Lexium 05
Lexium 15
Cable length 100 m
Net weight 22.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 75.0 cm
Package 1 Length 75.0 cm
Package 1 Weight 22.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Contractual warranty
Warranty 18 months