Schneider-Electric
 
VW3M5D1F picture- sonepar
VW3M5D1F
motor power connector kit, leads conn. with brake for BCH2.B/.D/.F - 40/60/80mm
Schneider Electric
Characteristics
Main
Range of product Lexium 28
Lexium Easy 26
Accessory / separate part category Connection accessory
Product or component type Power connector
Kit composition 1 quick connector
Range compatibility Lexium 28
Product compatibility BCH2 (40 mm), (with brake)
BCH2 (60 mm), (with brake)
BCH2 (80 mm), (with brake)
Accessory / separate part destination Servo motor
Complementary
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 30 g
Package 1 Height 6 cm
Package 1 width 8 cm
Package 1 Length 9 cm
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Weight 1.088 kg
Package 2 Height 15 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes