Schneider-Electric
 
VW3M5D1FR30 picture- sonepar
VW3M5D1FR30
power cable 3m shielded 4x 0,82mm², BCH2 brake leads connection
Schneider Electric
Characteristics
Main
Range of product Lexium 28
Product or component type Power cable
Accessory / separate part type Preassembled power cordset
Accessory / separate part category Connection accessory
Product compatibility Servo motor BCH2 at 50 W (40 mm) (with brake)
Servo motor BCH2 at 100 W (40 mm) (with brake)
Servo motor BCH2 at 200 W (60 mm) (with brake)
Servo motor BCH2 at 400 W (60 mm) (with brake)
Servo motor BCH2 at 400 W (80 mm) (with brake)
Servo motor BCH2 at 750 W (80 mm) (with brake)
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 28
Cable length 3 m
Complementary
Electrical connection Free end for servo drive side
Connector - Molex 6-pin for servo motor side
AWG gauge 6 x AWG 18
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.600 cm
Package 1 Width 28.700 cm
Package 1 Length 31.700 cm
Package 1 Weight 509.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.560 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes