Schneider-Electric
 
VW3M5D2A picture- sonepar
VW3M5D2A
motor power connector kit, MIL connector for BCH2.H/.M - 100/130mm
Schneider Electric
Characteristics
Main
Range of product Lexium 28
Lexium Easy 26
Accessory / separate part category Connection accessory
Product or component type Power connector
Kit composition 1 MIL connector
Range compatibility Lexium 28
Product compatibility BCH2 (100 mm)
BCH2 (130 mm)
Accessory / separate part destination Servo motor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 8.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 139.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 14
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.297 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes